SLVSE24C November 2017 – August 2019 TPS25820 , TPS25821
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VI | Supply voltage | IN | 4.5 | 5.5 | V | |
VI | Input voltage | EN, CHG | 0 | 5.5 | V | |
VIH | High-level input voltage | EN, CHG | 2 | V | ||
VIL | Low-level voltage | EN, CHG | 0.8 | V | ||
VPU | Pull-up voltage | Used on FAULT, SINK, POL | 0 | 5.5 | V | |
ISRC | Positive source current | OUT | 1.5 | A | ||
CC1 or CC2 when supplying VCONN | 250 | mA | ||||
ISNK | Positive sink current (100 ms moving average) | SINK, POL | 5 | mA | ||
FAULT | 10 | |||||
ISNK_PULSE | Positive repetitive pulse sink current | FAULT, SINK, POL | Internally Limited | mA | ||
TJ | Operating junction temperature | –40 | 125 | °C |