SLVSE57C June 2017 – April 2018 TPS2595
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
INPUT SUPPLY (IN) | |||||||||
IQ | IN quiescent current | TPS2595x0/1/5 | VEN ≥ VUVLO | 175 | 250 | µA | |||
TPS2595x3 | VEN ≤ VOVLO | ||||||||
ISD | IN shutdown current | TPS2595x0/1/5 | VEN < 0.5V | VIN ≤ 5 V | 0.04 | µA | |||
5 V < VIN ≤ 18 V | 0.45 | 2 | µA | ||||||
TPS2595x3 | VEN > 2 V | 45 | 65 | µA | |||||
VUVP | IN Undervoltage Protection Threshold | TPS2595x5 | VIN Rising | 2.7 | 2.8 | 2.9 | V | ||
TPS2595x5 | VIN Falling | 2.58 | 2.68 | 2.78 | V | ||||
TPS2595x0/1/3 | VIN Rising | 2.44 | 2.54 | 2.64 | V | ||||
TPS2595x0/1/3 | VIN Falling | 2.33 | 2.43 | 2.53 | V | ||||
OUTPUT VOLTAGE CLAMP (OUT) | |||||||||
VOVC | Overvoltage clamp threshold(4) | TPS25952x | VIN Rising, ROUT = 10 kΩ | 3.65 | 3.87 | 4.1 | V | ||
TPS25953x | 5.5 | 5.7 | 5.9 | V | |||||
TPS25954x | 13.3 | 13.7 | 14.3 | V | |||||
VCLAMP | Output voltage while clamping(4) | TPS25952x | VIN ≥ VOVC, IOUT = 10 mA | 3.4 | 3.6 | 3.8 | V | ||
TPS25953x | 5.2 | 5.45 | 5.7 | V | |||||
TPS25954x | 13 | 13.55 | 14.1 | V | |||||
tOVC | Output clamp response time(4) | TPS25952x/3x/4x | IOUT = 4 A | 5 | µs | ||||
IOUT = 100 mA | 10 | µs | |||||||
OUTPUT CURRENT LIMIT AND MONITOR (ILM) | |||||||||
GIMON | Current monitor gain as measured on ILM pin
(IILM / IOUT) |
IOUT = 4 A | 254 | 276 | 299 | µA/A | |||
IOUT = 1 A | 249 | 276 | 304 | µA/A | |||||
ILIMIT | IOUT Current limit(2) | RILM = 487 Ω | 3.87 | 4.17 | 4.42 | A | |||
RILM = 1780 Ω | 1.09 | 1.17 | 1.24 | A | |||||
RILM = 4420 Ω(1) | 0.46 | 0.49 | 0.52 | A | |||||
RILM = Open (Single Point Failure Test IEC 62368-1) | 0 | A | |||||||
ICB | IOUT Circuit Breaker Threshold during RILM Short condition | RILM = Short to GND (Single Point Failure Test IEC 62368-1) | 3 | A | |||||
tLIM | Current limit response time(2) | IOUT> ILIMIT + 20% to IOUT ≤ ILIMIT | 250 | µs | |||||
tSC | Short circuit response time(3) | IOUT> ISC to IOUT ≤ ILIMIT | 5 | µs | |||||
ON-RESISTANCE (IN - OUT) | |||||||||
RON | ON state resistance | VIN = 4 V to 18 V | TJ = 25°C | 34 | 37 | mΩ | |||
TJ = –40°C to 85°C | 47 | mΩ | |||||||
TJ = –40°C to 125°C | 53 | mΩ | |||||||
VIN = 2.7 V to 4 V | TJ = 25°C | 36 | 40 | mΩ | |||||
TJ = –40°C to 85°C | 51 | mΩ | |||||||
TJ = –40°C to 125°C | 58 | mΩ | |||||||
ENABLE / UNDERVOLTAGE LOCKOUT (EN/UVLO) - TPS2595x0/1/5 | |||||||||
IEN | EN/UVLO pin leakage current | –0.1 | 0.1 | µA | |||||
VUVLO(R) | Undervoltage lockout threshold | VEN rising | 1.13 | 1.2 | 1.27 | V | |||
VUVLO(F) | VEN falling | 1.03 | 1.1 | 1.17 | V | ||||
ENABLE / OVERVOLTAGE LOCKOUT (EN/OVLO) - TPS2595x3 | |||||||||
IEN | EN/OVLO pin leakage current | –0.1 | 0.1 | µA | |||||
VOVLO(R) | Overvoltage lockout threshold | VEN rising | 1.13 | 1.2 | 1.27 | V | |||
VOVLO(F) | VEN falling | 1.03 | 1.1 | 1.17 | V | ||||
tOVLO | Overvoltage lockout response time | VEN > VOVLO to FLT ↓ | 3 | µs | |||||
FAULT INDICATION (FLT ) - TPS2595x0/1/3 | |||||||||
RFLTB | FLT pin resistance | FLT ↓ | 12 | Ω | |||||
IFLTB | FLT pin leakage current | VEN = 2 V, VFLTB = 0 V to 6 V | –0.1 | 0.1 | µA | ||||
QUICK OUTPUT DISCHARGE (QOD) - TPS2595x5 | |||||||||
RQOD | QOD effective resistance | IN connected to EN, OUT connected to QOD, EN↓ to 1V | 19 | Ω | |||||
OVERTEMPERATURE PROTECTION (TSD) | |||||||||
TSD | Thermal shutdown | TJ Rising | 157 | °C | |||||
TSDHYS | Thermal shutdown hysteresis | TJ Falling | 5 | °C | |||||
tTSD,RST | Thermal Shutdown Auto-Retry Interval | TPS2595x1/3/5 | Device Enabled and TJ< TSD - TSDHYS | 93 | ms |