TPS2595
2.7-V to 18-V, 34mΩ, 0.5-4A eFuse with over voltage protection in small WSON package
TPS2595
- Wide Input Voltage Range: 2.7 V to 18 V
- 20 V Absolute Maximum
- 3 V to 18 V for TPS2595x5 Version
- Low On-Resistance: RON = 34 mΩ (Typical)
- Fast Overvoltage Protection Clamp (3.8-V, 5.7-V, and 13.7-V options) With a Response Time of 5 µs (Typical)
- TPS2595x0, TPS2595x1, TPS2595x5: Active High Enable Input With Adjustable Undervoltage Lockout (UVLO)
- TPS2595x3: Active Low Enable Input With Adjustable Overvoltage Lockout (OVLO)
- Adjustable Current Limit With Load Current Monitor Output (ILM)
- Current Range: 0.5 A to 4 A
- Current Limit Accuracy: ±7.5%
- Adjustable Output Slew Rate Control (dVdt)
- Over Temperature Protection (OTP)
- Fault Indication Pin (FLT )
- UL 2367 Recognition – File No. E169910
- RILM >= 487 Ω (4.42 A maximum)
- IEC 62368-1 Certified
- Safe During Single Point Failure Test (IEC 62368-1)
- ILM Pin Open/Short Detection
The TPS2595xx family of eFuses (integrated FET hot swap devices) is a highly integrated circuit protection and power management solution in a small package. The devices provide multiple protection modes using very few external components and are a robust defense against overloads, short circuits, voltage surges, and excessive inrush current.
Output current limit level can be set with a single external resistor. It is also possible to get an accurate sense of the output load current by measuring the voltage drop across the current limit resistor. Applications with particular inrush current requirements can set the output slew rate with a single external capacitor. Overvoltage events are quickly limited by internal clamping circuits to a safe fixed maximum, with no external components required. The TPS259573 variant provides an option to set a user-defined overvoltage cutoff threshold.
Quick output discharge function can be implemented in the TPS2595x5 variants by connecting the OUT pin to the QOD pin.
The devices are characterized for operation over the temperature range of –40°C to +125°C.
Similar products you might be interested in
Same functionality with different pin-out to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS2595EVM — TPS2595 eFuse Evaluation Module
The TPS2595EVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS2595 eFuse device. The EVM allows the user to apply different input voltages (2.7V to 18V) under different loading conditions (0A to 4A) to the TPS2595. Output, input, load current monitor and (...)
TPS259520 Unencrypted PSpice Transient Model Package (Rev. A)
TPS259521 Unencrypted PSpice Transient Model Package (Rev. A)
TPS259525 Unencrypted PSpice Transient Model Package (Rev. A)
TPS259530 Unencrypted PSpice Transient Model Package (Rev. A)
TPS259531 Unencrypted PSpice Transient Model Package (Rev. A)
TPS259533 Unencrypted PSpice Transient Model Package (Rev. A)
TPS259535 Unencrypted PSpice Transient Model Package (Rev. B)
TPS259540 Unencrypted PSpice Transient Model Package (Rev. B)
TPS259541 Unencrypted PSpice Transient Model Package (Rev. A)
TPS259570 Unencrypted PSpice Transient Model Package (Rev. A)
TPS259571 Unencrypted PSpice Transient Model Package (Rev. A)
TPS259573 Unencrypted PSpice Transient Model Package (Rev. A)
TVS-RECOMMENDATION-CALC — TVS diode recommendation tool
Supported products & hardware
This design resource supports most products in these categories.
Check the product details page to verify support.
-
parametric-filter eFuses & hot swap controllers
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDA-050027 — Multi-rail TV power supply reference design, with flexible partitioning to maximize power savings
TIDA-050028 — VBus protection with eFuse for solid state drive modules reference design
TIDA-010043 — Efficient, high-current, linear LED driver reference design for SpO2 and other medical applications
TIDA-010011 — High efficiency power supply architecture reference design for protection relay processor module
TIDA-01638 — Seamless switchover for backup power reference design
TIDA-01451 — Power Switching Reference Design for Set Top Box
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
WSON (DSG) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.