TPS2595EVM

TPS2595 eFuse Evaluation Module

TPS2595EVM

Order now

Overview

The TPS2595EVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS2595 eFuse device. The EVM allows the user to apply different input voltages (2.7V to 18V) under different loading conditions (0A to 4A) to the TPS2595. Output, input, load current monitor and switching waveforms can be monitored on the EVM.

Features
  • Access to the VIN, VOUT, EN, DVDT, ILM, GND, and FLTb pins of the TPS2595 eFuse device
  • VIN input voltage range: 2.7V to 18V
  • 4A maximum continuous switch current operation
  • Onboard CIN, COUT, and Cdvdt capacitors, input TVS protection
  • Different Current Limit settings available using jumpers
eFuses & hot swap controllers
TPS2595 2.7-V to 18-V, 34mΩ, 0.5-4A eFuse with over voltage protection in small WSON package
Download View video with transcript Video

Order & start development

Evaluation board

TPS2595EVM — TPS2595 eFuse Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPS2595EVM eFuse Evaluation Board 29 Nov 2017
Certificate TPS2595EVM EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos