SLVSE57C June 2017 – April 2018 TPS2595
PRODUCTION DATA.
In this mode of operation, the devices are self-controlled (no host present). The EN and FLT pins are shorted together, and connected with up to three total devices as shown in Figure 55. In this configuration, when any one of the TPS2595xx devices detects a fault, it automatically disables the other TPS2595xx devices in the system.
NOTE
This configuration is only applicable to the Active High Enable variants TPS2595x0, TPS2595x1, TPS2595x5.