SLVSE57C June 2017 – April 2018 TPS2595
PRODUCTION DATA.
Table 2 summarizes the protection response to various fault conditions.
EVENT / FAULT | PROTECTION RESPONSE | FLT INDICATION |
---|---|---|
Overtemperature | Shutdown | Yes |
Overvoltage | Output Voltage Clamp (OVC)
(TPS25952x,TPS25953x,TPS25954x only) |
No |
Overvoltage | Shutdown (OVLO)
(TPS259573 only) |
Yes |
Undervoltage | Shutdown (UVP or UVLO) | No |
Overcurrent | Current Limiting | No |
Short circuit | Current Limiting | No |
ILM pin open | Shutdown | No |
ILM pin short | Shutdown If IOUT> ICB | Yes If IOUT> ICB |
When the TPS2595x0, TPS2595x1, TPS2595x3 devices are turned off as a result of a fault as described in the table above, the FLT pin is pulled low.
All faults will be cleared if the device loses power or if it is re-enabled using the EN/UVLO (or EN/OVLO) pin.