SLVSE57C June 2017 – April 2018 TPS2595
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | dVdt | Analog I/O | A capacitor from this pin to GND sets the output turn on slew rate. Leave this pin floating for the fastest turn on slew rate. (See Switching Characteristics). |
2 | EN/UVLO | Analog input | Active high enable for the TPS2595x0, TPS2595x1, TPS2595x5 variants. A resistor divider can be used to adjust the undervoltage lockout threshold. Do not leave floating. |
EN/OVLO | Active low enable for the TPS2595x3 variants. A resistor divider can be used to adjust the overvoltage lockout threshold. Do not leave floating. | ||
3,4 | IN | Power | Power input |
5 | OUT | Power | Power output |
6 | FLT | Digital output | TPS2595x0, TPS2595x1, TPS2595x3: Fault event indicator which is pulled low when a fault is detected. It is an open drain output that requires an external pull up resistance. |
QOD | TPS2595x5: Quick Output Discharge Pin, when tied to OUT directly or through external resistor. | ||
7 | ILM | Analog I/O | This is a dual function pin used to limit and monitor the output current. An external resistor from this pin to GND sets the output current limit. The pin voltage can also be used to monitor the output load current. Do not leave floating. |
8 | GND | Ground | Ground |
PAD | GND | Thermal/Ground | The exposed pad is used primarily for heat dissipation and must be connected to GND. |