SLVSE57C June 2017 – April 2018 TPS2595
PRODUCTION DATA.
PARAMETER | VIN
|
CdVdt = Open | CdVdt = 3300pF | UNIT | |
---|---|---|---|---|---|
SRON | Output Rising slew rate | 3.3 V | 16.3 | 10.0 | V/ms |
5 V | 21.9 | 11.6 | |||
12 V | 38.2 | 12.4 | |||
tD,ON | Turn on delay | 3.3 V | 147 | 254 | µs |
5 V | 149 | 289 | |||
12 V | 153 | 335 | |||
tR | Rise time | 3.3 V | 157 | 259 | µs |
5 V | 179 | 349 | |||
12 V | 248 | 763 | |||
tD,OFF | Turn off delay | 3.3 V | 11.6 | 11.6 | µs |
5 V | 11.3 | 11.5 | |||
12 V | 11.0 | 11.4 |