SLVSEI3C October 2018 – May 2020 TPS25982
PRODUCTION DATA.
The following events trigger an internal fault which causes the device to shut down:
EN/UVLO | RETRY_DLY | NRETRY | DEVICE STATE |
---|---|---|---|
L | X | X | Disabled |
H | Short to GND | X | No auto-retry (Latch-off) |
H | Open | Open | Auto-retry 4 times with minimum delay between retries and then latch-off |
H | Open | Short to GND | Auto-retry indefinitely with minimum delay between retries |
H | Capacitor to GND | Capacitor to GND | Auto-retry delay and count as per Equation 10 and Equation 11 |
H | Capacitor to GND | Open | Auto-retry 4 times with finite delay between retries as per Equation 10 and then latch-off |
H | Capacitor to GND | Short to GND | Auto-retry indefinitely with finite delay between retries as per Equation 10 |
To configure the part for a finite number of auto-retries with a finite auto-retry delay, first choose the capacitor value on RETRY_DLY pin using the following equation.
Next, choose the capacitor value on the NRETRY pin using the following equation.
The number of auto-retries is quantized to certain discrete levels as shown in Table 4 .
NRETRY Calculated From Equation 11 | NRETRY Actual |
---|---|
0 < N < 4 | 4 |
4 < N < 16 | 16 |
16 < N < 64 | 64 |
64 < N < 256 | 256 |
256 < N < 1024 | 1024 |
Auto Retry Delay | 915 ms | 416 ms | 91.7 ms | 9.3 ms | 3 ms |
---|---|---|---|---|---|
RETRY_DLY Capacitor | 22 nF | 10 nF | 2.2 nF | 220 pF | 68 pF |
No. of Auto Retries | NRETRY Capacitor | ||||
4 | Open | ||||
16 | 47 nF | 22 nF | 4.7 nF | 1 nF | 220 pF |
64 | 0.22 μF | 0.1 μF | 22 nF | 2.2 nF | 1 nF |
256 | 1 μF | 0.47 μF | 0.1 μF | 10 nF | 4.7 nF |
1024 | 3.3 μF | 1.5 μF | 0.47 μF | 33 nF | 10 nF |
Infinite | Short to GND |
A spreadsheet design tool TPS25982xx Design Calculator is also available for simplified calculations.
The auto-retry logic has a mechanism to reset the count to zero if two consecutive faults occur far apart in time. This ensures that the auto-retry response to any later fault is handled as a fresh sequence and not as a continuation of the previous fault. If the fault which triggered the shutdown and subsequent auto-retry cycle is cleared eventually and does not occur again for a duration equal to 7 retry delay timer periods starting from the last fault, the auto-retry logic resets the internal auto-retry count to zero.