TPS25982
2.7-V to 24-V, 2.7-mΩ, 15-A eFuse with hot-swap protection, ±1.5% current monitor & adj. fault mgmt.
TPS25982
- Wide input voltage range: 2.7 V to 24 V
- 30-V Absolute maximum
- Low On-Resistance: RON = 2.7-mΩ typical
- Adjustable current limit threshold
- Range: 2 A to 15 A
- Accuracy: ± 8% (typical for ILIM > 5 A)
- Circuit breaker and current limiter options
- Adjustable over-current blanking timer
- Handles load transients without tripping
- Accurate current monitor output
- ± 1.5% (typical at 25 °C for IOUT > 3 A)
- User configurable fault response
- Latch-off or auto-retry
- Number of retries (Finite or indefinite)
- Delay between retries
- Robust short-circuit protection
- Fast-trip response time < 400-ns typical
- Tested against 1 million power-into-short events
- Immune to line transients - no nuisance tripping
- Adjustable output slew rate (dVdt) control
- Adjustable undervoltage lockout
- Overvoltage lockout (Fixed 3.7-V, 7.6-V, 16.9-V and no-OVLO options)
- Integrated overtemperature protection
- Power good indication
- Adjustable load detect and handshake timer
- UL 2367 Recognition
- File no. E339631
- RILIM ≥ 182 Ω
- IEC 62368 CB Certification
- Small footprint: 4-mm × 4-mm QFN package
The TPS25982 family of eFuses is a highly integrated circuit protection and power management solution in a small package. The devices are operational over a wide input voltage range. A single part caters to low-voltage systems needing minimal I*R voltage drop as well as higher voltage, high current systems needing low power dissipation. They are a robust defense against overloads, short-circuits, voltage surges and excessive inrush current.
Overvoltage events are limited by internal cutoff circuits, with multiple device options to choose the overvoltage threshold.
Multiple device options exist to choose between the response to overcurrent conditions, circuit breaker or active current limiter. The overcurrent limit and fast-trip (short-circuit) threshold can be set with a single external resistor. The devices intelligently manage the overcurrent response by distinguishing between transient events and actual faults, thereby allowing the system to function uninterrupted during line and load transients without compromising on the robustness of the protection against faults. The device can be configured to stay latched off or retry automatically after a fault shutdown. The number of auto-retries as well as the retry delay are configurable with capacitors. This enables remote systems to automatically recover from temporary faults while ensuring that power supplies are not stressed indefinitely due to a persistent fault.
The TPS25982 devices are available in a small 4 mm × 4 mm QFN package. The devices are characterized for operation over a junction temperature range of –40˚C to 125˚C.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Same functionality with different pin-out to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS259824OEVM — TPS259824O eFuse evaluation module
The TPS259824OEVM allows reference circuit evaluation of TI's TPS259824O eFuse. The TPS259824O device is 2.7V -24V, 15A eFuse with integrated 3mOhm FET, programmable under voltage, over current, inrush current protection and configurable number of Auto-retries and Retry Delay features.
TPS259827LEVM — TPS259827L eFuse evaluation module
The TPS259827LEVM allows reference circuit evaluation of TI's TPS259827L eFuse. The TPS259827L device is 2.7V -24V, 15A eFuse with integrated 3mOhm FET, programmable under voltage, over current, inrush current protection and configurable number of Auto-retries and Retry Delay features.
TVS-RECOMMENDATION-CALC — TVS diode recommendation tool
Supported products & hardware
This design resource supports most products in these categories.
Check the product details page to verify support.
-
parametric-filter eFuses & hot swap controllers
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN (RGE) | 24 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.