SLVSHR9 December 2024 TPS25984B
PRODUCTION DATA
This design example considers a 12V system operating voltage with a tolerance of ±10%. The maximum steady-state load current is 275A. If the load current exceeds 480A for persistent overloads lasting longer than the fixed blanking timer of 0.4ms, the eFuse circuit must break the circuit and then latch-off. The eFuse circuit must charge a bulk capacitance of 40mF and support approximately 10% of the steady-state load during start-up. Figure 8-4 shows the application schematic for this design example.