TPS25984B
4.5V to 16V, 0.8mΩ, 70A stackable eFuse with accurate and fast current monitor
TPS25984B
- Input operating voltage range: 4.5V to 16V
- Absolute maximum: 20V DC, 23.5V transient
- Withstands negative voltages up to –1V output
- Integrated FET, ultra-low RDSON: 0.8mΩ (typ)
- Rated RMS current: 55A; peak current: 70A
- Supports parallel connection of multiple eFuses for higher current support
- Current balancing during start-up
- Robust overcurrent protection
- Adjustable overcurrent threshold (IOCP): 10A to 80A with accuracy of ±5%
- Circuit-breaker response during steady-state operation with internal transient overcurrent blanking timer to support peak currents
- Adjustable active current limit in start-up (ILIM)
- Robust short-circuit protection
- Fast-trip response (<200ns) to output short-circuit events
- Adjustable (2 × IOCP) and fixed thresholds
- Immune to supply line transients — no nuisance tripping
- Precise analog load current monitoring
- Accuracy: ±1.4%; bandwidth: >500kHz
- Fast overvoltage protection (fixed 18.4V threshold)
- Adjustable output slew rate control (dVdt) for inrush current protection
- Active high enable input with adjustable undervoltage lockout (UVLO)
- Overtemperature protection (OTP)
- FET SOA: 10W√s
- Integrated FET health monitoring and reporting
- Analog die temperature monitor output (TEMP)
- Dedicated fault indication pin (GOK/FLT)
- Power-Good indication pin (PG)
- Small footprint: QFN-32, 5mm × 5mm
- 100% Pb free
The TPS25984Bx is a high-current, stackable integrated hotswap protection (eFuse) device in a small package. The device provides multiple protection modes using very few external components and is a robust defense against overloads, short circuits, and excessive inrush current.
Applications with particular inrush current requirements can set the output slew rate with a single external capacitor. Output current limit level can be set by user as per system needs. Internal overcurrent blanking timer allows systems to support transient peaks in the load current without tripping the eFuse.
Multiple TPS25984Bx devices can be stacked in parallel to increase the total current capacity for high power systems. All devices share current during start-up to avoid over-stressing some of the devices which can result in premature or partial shutdown of the parallel chain.
An integrated fast and accurate sense analog load current monitor facilitates predictive maintenance and advanced dynamic platform power management techniques such as Intel PSYS and PROCHOT™ to maximize system throughput and power supply utilization.
The devices are characterized for operation over a junction temperature range of –40°C to +125°C.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS25984Bx 4.5V–16V, 0.8mΩ, 70A Stackable Integrated Hotswap (eFuse) With Accurate and Fast Current Monitor datasheet | PDF | HTML | 06 Dec 2024 |
EVM User's guide | TPS25984B Evaluation Module (EVM) | PDF | HTML | 27 Nov 2024 | |
Certificate | TPS25984BEVM EU Declaration of Conformity (DoC) | 29 Oct 2024 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS25984BEVM — TPS25984B evaluation module
The TPS25984B evaluation module allows reference circuit evaluation of TPS25984B eFuse. The TPS25984B device is a 4.5-V to 16-V, 70-A eFuse with integrated 0.8-mΩ FET. It comes with overcurrent, inrush current management, adjustable overcurrent transient blanking timer, programmable (...)
TVS-RECOMMENDATION-CALC — TVS diode recommendation tool
Supported products & hardware
This design resource supports most products in these categories.
Check the product details page to verify support.
-
parametric-filter eFuses & hot swap controllers
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
WQFN-FCRLF (RZJ) | 32 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.