SLVSHR9 December 2024 TPS25984B
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
OUT | 1, 2, 25, 26, 27, 28, 29, 30, 31, 32 | O | Power output. Must be soldered to output power plane uniformly to ensure proper heat dissipation and to maintain optimal current distribution through the device. |
D_OC | 3 | O | Open-drain signal to indicate overcurrent event. |
EN/UVLO | 4 | I | Active high enable input. Connect resistor divider from input supply to set the undervoltage threshold. Do not leave floating. |
GOK/FLT | 5 | I/O | Open-drain active low fault indication. Also acts as an input for synchronizing faults between parallel devices. Do not leave floating. |
PG | 6 | O | Open-drain active high Power Good indication. This pin is recommended to be pulled up externally to a logic level supply. |
NC | 7 | N/A | No connect. Can be left floating or connected to input supply. |
MODE | 8 | I | TPS25984B2: Retry mode selection pin. |
DNC | TPS25984B0/1/3: Do not connect anything to this pin. | ||
IN | 9, 10, 11, 12, 13, 14, 15, 16, Exposed Pad | P | Power input. Must be soldered to input power plane uniformly to ensure proper heat dissipation and to maintain optimal current distribution through the device. |
DNC | 17 | I/O | Internal test mode pin. Do not force a voltage on this pin externally. |
TEMP | 18 | O | Die junction temperature monitor analog voltage output. Can be tied together with TEMP outputs of multiple devices in a parallel configuration to indicate the peak temperature of the chain. |
DVDT | 19 | O | Start-up output slew rate control pin. Leave this pin open to allow fastest start-up. Connect capacitor to ground to slow down the slew rate to manage inrush current. |
GND | 20 | G | Device ground reference pin. Connect to system ground. |
VREG | 21 | O | Internal LDO output. Decouple with a capacitor to GND. |
IMON | 22 | O | An external resistor from this pin to GND sets the voltage gain for the analog output load current monitor signal during steady-state. |
ILIM | 23 | O | An external resistor from this pin to GND sets the current limit threshold during start-up as well as circuit-breaker and fast-trip threshold during steady-state. This pin also acts as analog load current monitor during start-up and steady-state. Do not leave floating. |
IREF | 24 | I/O | Reference voltage for overcurrent and short-circuit protection blocks. Can be generated using internal current source and resistor on this pin, or can be driven from external voltage source. Do not leave floating. |