All the waveforms below are captured on an evaluation setup with six (6) TPS25984Bx eFuses in parallel. All the pullup supplies are derived from a separate standby rail.
Figure 8-5 Input Hot Plug: VIN Stepped Up from 0V to 12V, CLOAD = 40mF, CDVDT = 43nF, and RILIM on Each Device = 2kΩ Figure 8-7 Power Up into Short: VIN = 12V, EN/UVLO Stepped Up From 0V to 3V, RIREF = 27kΩ, RILIM on Each Device = 2kΩ, and OUT Shorted to GND Figure 8-9 Output Hot-Short Response: VIN = 12V, RIMON = 167Ω, RIREF = 27kΩ, and OUT Shorted to GND Figure 8-6 Start-up with EN/UVLO: VIN = 12V, EN/UVLO Stepped Up From 0V to 3V, CLOAD = 40mF, RLOAD(Start-up) = 0.48Ω, CDVDT = 43nF, and RILIM on Each Device = 2kΩ Figure 8-8 Circuit-Breaker Response: VIN = 12V, CLOAD = 40mF, RIMON = 167Ω, RIREF = 27kΩ, and Load Current Stepped up From 250A to 510A Figure 8-10 Six Devices in Parallel Temperature Rise with 300A total DC Current at Room Temperature (No Air-Flow)