SLVSHR9 December 2024 TPS25984B
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tOVP | Overvoltage protection response time | VIN > VOVP(R) to VOUT↓ | 1.57 | µs | ||
tINSDLY | Insertion delay | VIN > VUVP(R) to DVDT↑ | 13.7 | ms | ||
tFFT | Fixed Fast-Trip response time | IOUT > 1.5 × IFFT to IOUT↓ | 200 | ns | ||
tSFT | Scalable Fast-Trip response time | IOUT > 3 × IOCP to IOUT↓ | 400 | ns | ||
tITIMER | Overcurrent blanking interval | IOUT = 1.5 × IOCP to IOUT↓ (TPS25984B0/1/2 variants) | 400 | µs | ||
IOUT = 1.5 × IOCP to IOUT↓ (TPS25984B3 variants) | 3.2 | ms | ||||
tRST | Auto-Retry Interval | Auto-retry variant | 105 | ms | ||
tEN(DG) | EN/UVLO de-glitch time | 6 | µs | |||
tSU_TMR | Start-up timeout interval | SWEN↑ to FLT↓ | 215 | ms | ||
tQOD | QOD enable timer | VSD(F) < VEN/UVLO < VUVLO(F) | 4.66 | ms | ||
tDischarge | QOD discharge time (90% to 10% of VOUT) | VSD(F) < VEN/UVLO < VUVLO(F), VIN = 12V, COUT = 1mF | 588 | ms | ||
tPGA | PG assertion delay | 20 | µs |