SLVSGG4B september 2022 – june 2023 TPS25990
PRODUCTION DATA
An integrated fast and accurate sense analog load current monitor facilitates predictive maintenance and advanced dynamic platform power management techniques such as Intel® PSYS and PROCHOT to maximize system throughput and power supply usage. This in conjunction with an integrated digital oscilloscope function and Blackbox, helps with predictive maintenance in critical systems.
The devices are characterized for operation over a junction temperature range of –40°C to +125°C.