TPS25990

ACTIVE

2.9-V to 16-V, 0.79-mΩ, 60-A eFuse with digital telemetry controller

alarmNotifications Order now

Product details

FET Internal Ron (typ) (mΩ) 0.79 Vin (min) (V) 2.9 Vin (max) (V) 16 Vabsmax_cont (V) 20 Current limit (min) (A) 8 Current limit (max) (A) 50 Overcurrent response Circuit breaker Fault response Auto-retry, Latch-off Soft start Adjustable Overvoltage response Cut-off Features Current monitoring, Fault output, Overvoltage protection, PMBus, Power good signal, Thermal shutdown Rating Catalog Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 125 Function Adjustable current limit, Current monitoring, Inrush current control, Overvoltage protection, Power good signal, Short circuit protection, Thermal shutdown Quiescent current (Iq) (typ) (A) 0.0037 Quiescent current (Iq) (max) (A) 0.0055
FET Internal Ron (typ) (mΩ) 0.79 Vin (min) (V) 2.9 Vin (max) (V) 16 Vabsmax_cont (V) 20 Current limit (min) (A) 8 Current limit (max) (A) 50 Overcurrent response Circuit breaker Fault response Auto-retry, Latch-off Soft start Adjustable Overvoltage response Cut-off Features Current monitoring, Fault output, Overvoltage protection, PMBus, Power good signal, Thermal shutdown Rating Catalog Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 125 Function Adjustable current limit, Current monitoring, Inrush current control, Overvoltage protection, Power good signal, Short circuit protection, Thermal shutdown Quiescent current (Iq) (typ) (A) 0.0037 Quiescent current (Iq) (max) (A) 0.0055
VQFN-HR (RQP) 26 22.5 mm² 5 x 4.5
  • Input operating voltage range: 2.9 V to 16 V
    • 20-V absolute maximum at input
    • Withstands up to –1 V at output
  • Integrated low on-resistance FET: 0.79 mΩ (typ.)
    • Rated for 50 A RMS and 60 A peak current
  • Can be used as a standalone eFuse or primary controller in parallel configuration
    • Supports parallel connection of multiple eFuses for higher current support
    • Active device state synchronization and load sharing during start-up and steady-state for unlimited scalability
  • PMBus® interface for telemetry, control, configuration and debug

    • P IN/E IN/V IN/V OUT/I IN/temperature/fault monitoring
    • Power cycle with a single command
    • On-chip non-volatile configuration memory
    • Blackbox fault recording of multiple events with relative time-stamp and option to store on an external EEPROM
  • Robust overcurrent protection
    • Programmable overcurrent threshold (I OCP): 7 A to 50 A with accuracy of ±5% (max.)
    • Circuit-breaker response during steady-state with a programmable transient blanking timer (OC_TIMER) to support peak load currents
    • Active current limit during start-up (I LIM)
  • Robust short-circuit protection
    • Fast-trip response (280 ns)
    • Programmable and fixed thresholds
    • Immune to supply line transients — no nuisance tripping
  • Programmable overtemperature protection (OTP)
    • Assured FET SOA: 8 W√s

  • Integrated FET health monitoring and reporting
  • Precise analog load current monitoring (IMON)
    • ±2% accuracy
    • > 500-kHz analog bandwidth
  • Fast overvoltage protection with programmable

    threshold

  • Programmable output slew rate control (dVdt)
  • Programmable insertion delay timer
  • Programmable undervoltage lockout (UVLO)
  • Analog die temperature monitor output (TEMP)
  • Four configurable general purpose I/O pins
  • Small footprint : QFN 4.5-mm × 5-mm, 0.6-mm pitch
    • 29-mil clearance between power and GND pins
  • 100% Pb Free
  • Input operating voltage range: 2.9 V to 16 V
    • 20-V absolute maximum at input
    • Withstands up to –1 V at output
  • Integrated low on-resistance FET: 0.79 mΩ (typ.)
    • Rated for 50 A RMS and 60 A peak current
  • Can be used as a standalone eFuse or primary controller in parallel configuration
    • Supports parallel connection of multiple eFuses for higher current support
    • Active device state synchronization and load sharing during start-up and steady-state for unlimited scalability
  • PMBus® interface for telemetry, control, configuration and debug

    • P IN/E IN/V IN/V OUT/I IN/temperature/fault monitoring
    • Power cycle with a single command
    • On-chip non-volatile configuration memory
    • Blackbox fault recording of multiple events with relative time-stamp and option to store on an external EEPROM
  • Robust overcurrent protection
    • Programmable overcurrent threshold (I OCP): 7 A to 50 A with accuracy of ±5% (max.)
    • Circuit-breaker response during steady-state with a programmable transient blanking timer (OC_TIMER) to support peak load currents
    • Active current limit during start-up (I LIM)
  • Robust short-circuit protection
    • Fast-trip response (280 ns)
    • Programmable and fixed thresholds
    • Immune to supply line transients — no nuisance tripping
  • Programmable overtemperature protection (OTP)
    • Assured FET SOA: 8 W√s

  • Integrated FET health monitoring and reporting
  • Precise analog load current monitoring (IMON)
    • ±2% accuracy
    • > 500-kHz analog bandwidth
  • Fast overvoltage protection with programmable

    threshold

  • Programmable output slew rate control (dVdt)
  • Programmable insertion delay timer
  • Programmable undervoltage lockout (UVLO)
  • Analog die temperature monitor output (TEMP)
  • Four configurable general purpose I/O pins
  • Small footprint : QFN 4.5-mm × 5-mm, 0.6-mm pitch
    • 29-mil clearance between power and GND pins
  • 100% Pb Free

The TPS25990 is an integrated, high-current circuit protection and power management device in a small package. The device provides multiple protection modes using very few external components and is a robust defense against overloads, short circuits, and excessive inrush current.

The integrated PMBus® interface allows a host controller to monitor, control and configure the system in real-time. Key system parameters can be read back by remote telemetry. Various protection, warning thresholds and coefficients can be configured through PMBus® or stored in non-volatile configuration memory. Blackbox fault recording feature helps in the debugging of field failures and returns.

The device can be used as a standalone eFuse, or connected as a primary controller in a parallel eFuse configuration for higher current support. All devices actively synchronize their operating state and share current during start-up and steady state to avoid over-stressing some of the devices which can result in premature or partial shutdown of the parallel chain.

An integrated fast and accurate sense analog load current monitor facilitates predictive maintenance and advanced dynamic platform power management techniques such as Intel PSYS and PROCHOT to maximize system throughput and power supply usage. This in conjunction with an integrated digital oscilloscope function and Blackbox, helps with predictive maintenance in critical systems.

The devices are characterized for operation over a junction temperature range of –40°C to +125°C.

The TPS25990 is an integrated, high-current circuit protection and power management device in a small package. The device provides multiple protection modes using very few external components and is a robust defense against overloads, short circuits, and excessive inrush current.

The integrated PMBus® interface allows a host controller to monitor, control and configure the system in real-time. Key system parameters can be read back by remote telemetry. Various protection, warning thresholds and coefficients can be configured through PMBus® or stored in non-volatile configuration memory. Blackbox fault recording feature helps in the debugging of field failures and returns.

The device can be used as a standalone eFuse, or connected as a primary controller in a parallel eFuse configuration for higher current support. All devices actively synchronize their operating state and share current during start-up and steady state to avoid over-stressing some of the devices which can result in premature or partial shutdown of the parallel chain.

An integrated fast and accurate sense analog load current monitor facilitates predictive maintenance and advanced dynamic platform power management techniques such as Intel PSYS and PROCHOT to maximize system throughput and power supply usage. This in conjunction with an integrated digital oscilloscope function and Blackbox, helps with predictive maintenance in critical systems.

The devices are characterized for operation over a junction temperature range of –40°C to +125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS25985 ACTIVE 4.5-V to 16-V, 0.59-mΩ, 80-A stackable compact eFuse with accurate and fast current monitor Without PMBUS

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TPS25990 2.9 V – 16 V, 0.79-mΩ, 60-A Stackable eFuse with PMBus Digital Telemetry datasheet (Rev. B) PDF | HTML 05 Jun 2023
Application note Enhancing Server Power Design Using Advanced Features of TI’s Smart eFuses PDF | HTML 29 Jan 2025
Application note Implementation of PSYS Monitor Using TPS25984, TPS25985, or TPS25990 eFuses PDF | HTML 15 Nov 2023
EVM User's guide TPS25990 Evaluation Module for eFuse (Rev. A) PDF | HTML 07 Jun 2023
Certificate TPS25990EVM EU RoHS Declaration of Conformity (DoC) (Rev. A) 06 Apr 2023
Technical article How a fully-stackable eFuse can help meet ever-increasing power needs of servers PDF | HTML 03 Oct 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS25990EVM — TPS25990 evaluation module for 2.9-V to 16-V, 60-A, 0.79-mΩ eFuse with digital telemetry and PMBus®

The TPS25990EVM eFuse evaluation board allows reference circuit evaluation of the TPS25990 eFuse. The TPS25990 device is a 2.9-V to 16-V, 60-A eFuse with integrated 0.79-mΩ FET. It comes with overcurrent, inrush current management, adjustable overcurrent transient blanking timer, programmable (...)

User guide: PDF | HTML
GUI for evaluation module (EVM)

TPS25990EVM-GUI TPS25990 evaluation module GUI

The GUI allows the customer to configure, control, and view telemetry data from the TPS25990 eFuse.
Supported products & hardware

Supported products & hardware

Products
eFuses & hot swap controllers
TPS25990 2.9-V to 16-V, 0.79-mΩ, 60-A eFuse with digital telemetry controller
Hardware development
Evaluation board
TPS25990EVM TPS25990 evaluation module for 2.9-V to 16-V, 60-A, 0.79-mΩ eFuse with digital telemetry and PMBus®
Calculation tool

SLVRBL2 TPS25990 Design Calculator

Supported products & hardware

Supported products & hardware

Products
eFuses & hot swap controllers
TPS25990 2.9-V to 16-V, 0.79-mΩ, 60-A eFuse with digital telemetry controller
Calculation tool

TVS-RECOMMENDATION-CALC TVS diode recommendation tool

This tool suggests suitable TVS for given system parameters and abs max voltage rating of the device.
Supported products & hardware

Supported products & hardware

This design resource supports most products in these categories.

Check the product details page to verify support.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RQP) 26 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos