SLVSGG4B september 2022 – june 2023 TPS25990
PRODUCTION DATA
STATUS_INPUT is a standard PMBus® command that returns the status flags related to input voltage, current, and power as shown in Table 9-69.
This command uses the PMBus® read byte protocol.
To clear the bits in this register, the underlying faults must be removed and the CLEAR_FAULTS command must be issued by the host controller.
Bit | Name |
Value |
Description |
Default |
Access |
---|---|---|---|---|---|
7 |
VIN_OV_FLT |
VIN overvoltage fault |
Read |
||
1 |
VIN OV fault threshold crossed |
0 |
|||
0 |
VIN OV fault threshold not crossed | ||||
6 |
VIN_OV_WARN |
VIN overvoltage warning |
|||
1 |
VIN OV warning threshold crossed |
0 |
|||
0 |
VIN OV warning threshold not crossed |
||||
5 |
VIN_UV_WARN |
VIN undervoltage warning |
|||
1 |
VIN UV warning threshold crossed |
0 |
|||
0 |
VIN UV warning threshold not crossed |
||||
4 |
VIN_UV_FLT |
VIN undervoltage fault |
|||
1 |
VIN UV fault threshold crossed |
0 |
|||
0 |
VIN UV fault threshold not crossed |
||||
3 |
Reserved |
0 |
Reserved |
0 |
|
2 |
OC_FLT |
Overcurrent fault (Inrush & steady-state) |
|||
1 |
Input current crossed overcurrent fault threshold (Inrush) or OC_TIMER expired after input current crossed overcurrent fault threshold (steady-state) |
0 |
|||
0 |
Input current below overcurrent fault threshold or OC_TIMER not expired |
||||
1 |
OC_WARN |
Overcurrent warning (Inrush & steady-state) |
|||
1 |
Input current crossed overcurrent warning threshold |
0 |
|||
0 |
Input current below overcurrent warning threshold |
||||
0 |
IN_OP_WARN |
Overpower warning |
|||
1 |
Input overpower warning threshold crossed |
0 |
|||
0 |
Input overpower warning threshold not crossed |