SLVSGG4B september 2022 – june 2023 TPS25990
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Telemetry | |||||
ADC Resolution | 10 | bits | |||
ADC Voltage reference (VREF) | 1.95 | V | |||
Analog Input Range | 0 | VREF | V | ||
Sampling rate | ADC normal mode (Default) | 460 | KHz | ||
ADC high performance mode (DEVICE_CONFIG[3] = 1) | 270 | KHz | |||
DNL | ADC normal mode (Default) | 4 | LSB | ||
ADC high performance mode (DEVICE_CONFIG[3] = 1) | 0.75 | LSB | |||
INL | ADC normal mode (Default) | 6 | LSB | ||
ADC high performance mode (DEVICE_CONFIG[3] = 1) | 2.9 | LSB | |||
VAUX Absolute error | ADC normal mode (Default), VAUX = 1.95 V (Full-scale), 1 sample | –1.5 | 1.5 | %FS | |
ADC high performance mode (DEVICE_CONFIG[3] = 1), VAUX = 1.95 V (Full-scale), 1 sample | –1 | 1 | %FS | ||
ADC normal mode (Default), VAUX = 1.95 V (Full-scale), 128 sample average | –1 | 1 | %FS | ||
ADC high performance mode (DEVICE_CONFIG[3] = 1), VAUX = 1.95 V (Full-scale), 128 sample average | –0.5 | 0.5 | %FS | ||
VIN Absolute error | ADC high performance mode (DEVICE_CONFIG[3] = 1), VIN = 12 V, 1 sample | –1.5 | 1.5 | %FS | |
ADC high performance mode (DEVICE_CONFIG[3] = 1), VIN = 12 V, 128 sample average | –0.75 | 0.75 | %FS | ||
VOUT Absolute error | ADC high performance mode (DEVICE_CONFIG[3] = 1), VOUT = 12 V, 1 sample | –1.5 | 1.5 | %FS | |
ADC high performance mode (DEVICE_CONFIG[3] = 1), VOUT = 12 V, 128 sample average | –0.75 | 0.75 | %FS | ||
VTEMP Absolute error | ADC high performance mode (DEVICE_CONFIG[3] = 1), VTEMP = 1.95 V (Full-scale) , 1 sample | –10 | 10 | ℃ | |
ADC high performance mode (DEVICE_CONFIG[3] = 1), VTEMP = 1.95 V (Full-scale), 128 sample average | –8 | 8 | ℃ | ||
IMON Absolute error | ADC high performance mode (DEVICE_CONFIG[3] = 1), VIMON = 0.8 V, 1 sample | –1 | 1 | %FS | |
ADC high performance mode (DEVICE_CONFIG[3] = 1), VIMON = 0.8 V, 128 sample average | –0.5 | 0.5 | %FS | ||
PIN Absolute error | ADC high performance mode (DEVICE_CONFIG[3] = 1), VIN = 12 V, VIMON = 1.95 V (Full-scale), 1 sample | –2 | 2 | %FS | |
ADC high performance mode (DEVICE_CONFIG[3] = 1), VIN = 12 V, VIMON = 1.95 V (Full-scale) , 128 sample average | –1.25 | 1.25 | %FS | ||
EIN absolute error | ADC high performance mode (DEVICE_CONFIG[3] = 1), Accumulated energy over 5 ms interval, VIN = 12 V, VIMON = 0.8 V | –2.5 | 2.5 | % |