SLVSDG2G July 2016 – December 2019 TPS2660
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
When the device is started with short-circuit on the output, it limits the load current to the current limit I(OL) and behaves similar to the overload condition. Figure 45 illustrates the behavior of the device in this condition. This feature helps in quick isolation of the fault and hence ensures stability of the DC bus.
MODE pin connected to RTN | ||
VIN = 24 V | RILIM = 5.36 kΩ |