TPS2660
4.2-V to 60-V, 150mΩ, 0.1-2.23A eFuse with integrated input reverse polarity protection
TPS2660
- 4.2-V to 60-V Operating voltage, 62-V absolute maximum
- Integrated reverse input polarity protection down to –60 V
- Zero additional components required
- Integrated back to back MOSFETs with 150-mΩ total RON
- 0.1-A to 2.23-A Adjustable current limit
(±5% accuracy at 1 A) - Functional safety capable
- Documentation available to aid functional safety system design
- Load protection during Surge (IEC 61000-4-5) with minimum external components
- IMON current indicator output (±8.5% accuracy)
- Low quiescent current, 300-µA in operating, 20-µA in shutdown
- Adjustable UVLO, OVP cut off, output slew rate control
- Reverse current blocking
- Fixed 38-V overvoltage clamp (TPS26602 only)
- Available in easy-to-use 16-Pin HTSSOP and 24-Pin VQFN packages
- Selectable current-limiting fault response options (Auto-Retry, Latch Off, Circuit Breaker Modes)
- UL 2367 Recognized
- File No. 169910
- RILIM ≥ 5.36 kΩ (2.35-A maximum)
- UL60950 - Safe during single point failure test
- Open/Short ILIM detection
The TPS2660x devices are compact, feature rich high voltage eFuses with a full suite of protection features. The wide supply input range of 4.2 to 60 V allows control of many popular DC bus voltages. The device can withstand and protect the loads from positive and negative supply voltages up to ±60 V. Integrated back to back FETs provide reverse current blocking feature making the device suitable for systems with output voltage holdup requirements during power fail and brownout conditions. Load, source and device protection are provided with many adjustable features including overcurrent, output slew rate and overvoltage, undervoltage thresholds. The internal robust protection control blocks along with the high voltage rating of the TPS2660x helps to simplify the system designs for Surge protection.
A shutdown pin provides external control for enabling and disabling the internal FETs as well as placing the device in a low current shutdown mode. For system status monitoring and downstream load control, the device provides fault and precise current monitor output. The MODE pin allows flexibility to configure the device between the three current-limiting fault responses (circuit breaker, latch off, and Auto-retry modes).
The devices are available in a 5-mm × 4.4-mm 16-pin HTSSOP as well as 5-mm x 4-mm 24-pin VQFN package and are specified over a –40°C to +125°C temperature range.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Similar functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS26600-02EVM — TPS2660 Integrated 60V 2.23A Industrial eFuse Evaluation Module
The TPS26600-02EVM allows reference circuit evaluation of TI TPS2660x devices. The TPS2660x are compact 4.2-V to 55-V, 2.23-A industrial eFuses with integrated back-to-back FETs, programmable undervoltage, overvoltage, reverse-polarity, overcurrent, inrush current protection, and output current (...)
TVS-RECOMMENDATION-CALC — TVS diode recommendation tool
Supported products & hardware
This design resource supports most products in these categories.
Check the product details page to verify support.
-
parametric-filter eFuses & hot swap controllers
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDA-03031 — Input Protection and Backup Supply Reference Design for 25W PLC Controller Unit
TIDA-01081 — LED-Lighting Control Reference Design for Machine Vision
TIDA-010261 — 10BASE-T1L single-pair Ethernet sensor with power over data lines reference design
TIDA-010052 — Safety power supply for motor drives reference design
TIDA-010008 — Flat-Clamp TVS based Reference Design for Protection Against Transient for Grid Applications
TIDA-01621 — Smart Holding Brake Controller Reference Design with Current Regulation for Servo Drives & Robotics
Package | Pins | Download |
---|---|---|
HTSSOP (PWP) | 16 | View options |
VQFN (RHF) | 24 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.