SLVSDT4F October 2017 – December 2021 TPS2662
PRODUCTION DATA
Table 10-1 shows the design requirements for TPS2662x.
DESIGN PARAMETER | EXAMPLE VALUE | |
---|---|---|
V(IN) | Typical input voltage | 24 V |
V(UV) | Undervoltage lockout set point | 18 V |
V(OV) | Overvoltage cutoff set point | 30 V |
T(SU) | Load during start-up | 96 Ω |
I(LIM) | Current limit | 500 mA |
C(OUT) | Load capacitance | 22 µF |
TA | Maximum ambient temperature | 125°C |