TPS2662
4.5-V to 60-V, 478mΩ, 0.025-0.88A eFuse with integrated input and output reverse polarity protection
TPS2662
- 4.5-V to 60-V operating voltage, 62-V absolute maximum
- Integrated reverse input polarity protection to –60 V
- Integrated reverse output polarity protection to – (60 – VIN) (TPS26624 and TPS26625 only)
- Integrated back to back MOSFETs with 478-mΩ total RON
- 25-mA to 880-mA adjustable current limit (±5% accuracy at 880 mA)
- Load protection during surge (IEC 61000-4-5) with minimum external components
- Electrical fast transients immunity according to IEC 61000-4-4
- Fast reverse current blocking response (0.3 µs)
- Adjustable UVLO, OVP cut off, output slew rate control for inrush current limiting
- Fixed 38-V overvoltage clamp (TPS26622 and TPS26623 only)
- Low quiescent current, 340 µA in operating, 12 µA in shutdown
- Small foot print – 10L (3 mm × 3 mm) VSON
- UL 2367 recognized
- File No. 169910
- RILIM ≥ 7.5 kΩ (0.91-A maximum )
- IEC 62368-1 certified
The TPS2662x family are compact, feature rich high voltage eFuses with a full suite of protection features. The wide supply input range of 4.5 V to 60 V allows control of many popular DC bus voltages. The device can withstand and protect the loads from positive and negative supply voltages up to ±60 V. The TPS26624 and TPS26625 devices support both input as well as output reverse polarity protection feature. Integrated back to back FETs provide reverse current blocking feature making the device suitable for systems with output voltage holdup requirements during power fail and brownout conditions. Load, source and device protection are provided with many adjustable features including overcurrent, output slew rate and overvoltage, undervoltage thresholds. The internal robust protection control blocks along with the high voltage rating of the TPS2662x family helps to simplify the system designs for Surge protection.
The TPS26620, TPS26622 and TPS26624 feature latch-off and TPS26621, TPS26623 and TPS26625 feature auto-retry functionality, which are the overtemperature and overcurrent fault events.
The devices are available in a 3 mm × 3 mm 10-pin SON package and are specified over a –40°C to +125°C temperature range.
Similar products you might be interested in
Similar functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
PLC010935BP — PLC010935BP BoosterPack™ plug-in module for solar power line communication reference design
<p>The PLC010935BP booster pack™ plug-in module is the orderable version of the TIDA-010935 reference design. This booster pack plug-in module pairs with the MSPM0G3507 LaunchPad™ development kit for 80-MHz Arm® Cortex®-M0+ MCU to enable powerline communication (PLC) using the UART to (...)
TPS26620-23EVM — TPS2662 evaluation module for TPS2662x eFuse
The TPS26620-23EVM allows reference circuit evaluation of TI's TPS2662X. The TPS2662X devices are 4.5V - 57V, 800mA industrial eFuse with integrated back-to-back FETs, programmable under voltage, over voltage, input reverse polarity, over current and inrush current protection features.
TPS26624-25EVM — TPS2662 evaluation module for TPS2662x eFuse
The TPS26624-25EVM allows reference circuit evaluation of TI's TPS2662X. The TPS2662X devices are 4.5V - 57V, 800mA industrial eFuse with integrated back-to-back FETs, programmable under voltage, over voltage, input/output reverse polarity, over current and inrush current protection features.
TVS-RECOMMENDATION-CALC — TVS diode recommendation tool
Supported products & hardware
This design resource supports most products in these categories.
Check the product details page to verify support.
-
parametric-filter eFuses & hot swap controllers
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDA-010935 — Solar power line communication reference design
TIDA-010065 — High-efficiency, low-emission, isolated DC/DC converter-based analog input module reference design
TIDA-010048 — Channel-to-channel isolated analog input module reference design
TIDA-010070 — Protected DC-bus input power and control power supply reference design for low-voltage servo drives
TIDA-010055 — Non-isolated power architecture with diagnostics reference design for protection relay modules
TIDA-010049 — TUV-assessed digital input reference design for IEC 61508 (SIL-2)
TIDA-01574 — Power Stage Reference Design for Power Stealing Thermostat
Package | Pins | Download |
---|---|---|
VSON (DRC) | 10 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.