TIDA-010935

Solar power line communication reference design

TIDA-010935

Design files

Overview

This reference design shows how to implement a Power Line Communication (PLC) for HV DC and AC lines. In particular this design has been done to show communication from multiple solar panesl to a data agregator connected or embedded to the string inverter input.

Features
  • OOK Modulation with 4 selectable modulating frequencies: 125kHz, 500kHz, 2MHz, 5MHz         
  • Built-in current limit protection, and reverse polarity protection using TI eFuse         
  • Space reduction trough the usage of the  same communication line for both receiving and transmitting         
  • BoosterPack design compatible with multiple microcontroller famlies like MSPM0 and C2000     
??image.gallery.download_en_US?? View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUF48C.PDF (1122 K)

Reference design overview and verified performance test data

TIDMC28A.PDF (376 K)

Detailed schematic diagram for design layout and components

TIDMC29A.PDF (163 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMC30A.PDF (317 K)

Detailed overview of design layout for component placement

TIDMC32A.ZIP (2049 K)

Files used for 3D models or 2D drawings of IC components

TIDCGI8A.ZIP (569 K)

Design file that contains information on physical board layer of design PCB

TIDMC31A.PDF (1293 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Analog switches & muxes

TMUX12045-V, 4:1, 1-channel, general-purpose analog multiplexer

Data sheet: PDF | HTML
Line drivers

THS6222Differential broadband PLC and HPLC line driver with common-mode buffer

Data sheet: PDF | HTML
RS-485 & RS-422 transceivers

THVD8000RS-485 transceiver with OOK modulation for power line communication

Data sheet: PDF | HTML
eFuses & hot swap controllers

TPS26624.5-V to 60-V, 478mΩ, 0.025-0.88A eFuse with integrated input and output reverse polarity protection

Data sheet: PDF | HTML

Start development

Hardware

Evaluation board

LP-MSPM0G3507 — MSPM0G3507 LaunchPad™ development kit for 80-MHz Arm® Cortex®-M0+ MCU

The LP-MSPM0G3507 LaunchPad™ development kit is an easy-to-use evaluation module (EVM) based on the MSPM0G3507. It contains everything needed to start developing on the MSPM0G3507 M0+ MCU platform, including on-board debug probe for programming, debugging and energy measurements. The board (...)

Not available on TI.com
Evaluation board

PLC010935BP — PLC010935BP BoosterPack™ plug-in module for solar power line communication reference design

The PLC010935BP booster pack™ plug-in module is the orderable version of the TIDA-010935 reference design.  This booster pack plug-in module pairs with the MSPM0G3507 LaunchPad™ development kit for 80-MHz Arm® Cortex®-M0+ MCU to enable powerline communication (PLC) using the UART to PLC THVD8000 (...)

Software

Application software & framework

TIDA-010935-UART-EXAMPLE Example code to establish UART communication over two TIDA-010935 boards with 2 LP‑MSPM0G3507

Example code to establish UART communication over two TIDA-010935 boards with 2 LP‑MSPM0G3507
Supported products & hardware

Supported products & hardware

Hardware development
Evaluation board
LP-MSPM0G3507 MSPM0G3507 LaunchPad™ development kit for 80-MHz Arm® Cortex®-M0+ MCU
Download options

TIDA-010935-UART-EXAMPLE Example code to establish UART communication over two TIDA-010935 boards with 2 LP‑MSPM0G3507

close
Latest version
Version: 1.0
Release date: 13 Nov 2023
Hardware development
Evaluation board
LP-MSPM0G3507 MSPM0G3507 LaunchPad™ development kit for 80-MHz Arm® Cortex®-M0+ MCU

Documentation

Release Infomation

UART example code for TIDA-010935 based on MSPM0 UART examples for ecternal loopback and echo projects.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Design guide Solar Power Line Communication Reference Design (Rev. C) PDF | HTML Jan. 13, 2025

Related design resources

Hardware development

EVALUATION BOARD
LP-MSPM0G3507 MSPM0G3507 LaunchPad™ development kit for 80-MHz Arm® Cortex®-M0+ MCU PLC010935BP PLC010935BP BoosterPack™ plug-in module for solar power line communication reference design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos