TPS26624-25EVM

TPS2662 evaluation module for TPS2662x eFuse

TPS26624-25EVM

Order now

Overview

The TPS26624-25EVM allows reference circuit evaluation of TI's TPS2662X. The TPS2662X devices are 4.5V - 57V, 800mA industrial eFuse with integrated back-to-back FETs, programmable under voltage, over voltage, input/output reverse polarity, over current and inrush current protection features.

Features
  • 4.5 to 57V input operation voltage range
  • 25mA to 800mA programmable current limit
  • Reverse input/output polarity protection
  • Programmable output slew rate control, UVLO and OVP
  • LED status indication for output voltage
eFuses & hot swap controllers
TPS2662 4.5-V to 60-V, 478mΩ, 0.025-0.88A eFuse with integrated input and output reverse polarity protection
Download View video with transcript Video

Order & start development

Evaluation board

TPS26624-25EVM — TPS2662 evaluation module for TPS2662x eFuse

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPS26624-25EVM: TPS2662x Evaluation Module 09 Oct 2017
Certificate TPS26624-25EVM EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos