With the TPS2662x, a simple 24-V power supply path protection can be realized using a minimum of four external components as shown in the schematic diagram in Figure 10-14. The external components required are: a 1Meg Ω R(1) resistor across IN and UVLO pins, a R(ILIM) resistor to program the current limit, C(IN) and C(OUT) capacitors.
Protection features with this configuration include:
- Load and device protection from reverse input polarity fault down to –60 V
- Upstream supply and device protection from reverse output polarity fault down to –(60 – VIN) V with TPS26624 and TPS26625 variants
- Protection from 60 V from the external SELV
supply: overvoltage Clamp at 38 V with TPS26622
and TPS26623 variants
- Inrush current control with 24 V and 660-µs
output voltage slew rate
- Reverse Current Blocking
- Accurate current limiting with auto-retry with
TPS26621, TPS26623, TPS26625 variants
- Accurate current limiting with latch-off with
TPS26620, TPS26622, TPS26624 variants