SLVSE94G September 2018 – June 2024 TPS2663
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The RPGOOD serves as pullup for the open-drain output. The current sink by this pin must not exceed 10 mA (see the Absolute Maximum Ratings table). TI recommends typical resistance value in the range of 10 kΩ to 100 kΩ for RPGOOD. Connect PGOOD directly to the EN pin of the DC-DC converter. Figure 9-6 and Figure 9-8 illustrate the power-up and power-down performance of the system respectively. The CIN is a local bypass capacitor to suppress noise at the input. TI recommends a minimum of 1 µF for C(IN) for limit the slew rates during the surge test.