TPS2663

ACTIVE

4.5-V to 60-V, 31mΩ, 0.6-6A eFuse with output power limiting and surge protection

alarmNotifications Order now

Product details

FET Internal Ron (typ) (mΩ) 31 Vin (min) (V) 4.5 Vin (max) (V) 60 Vabsmax_cont (V) 67 Current limit (min) (A) 0.6 Current limit (max) (A) 6 Overcurrent response Circuit breaker, Current limiting, Power limiting, current limiting Fault response Auto-retry, Latch-off Soft start Adjustable Overvoltage response Clamp, Cut-off Features Current monitoring, Fault output, Output power limiting, Power good signal, Reverse current blocking always, Reverse polarity protection UL recognition IEC62368, UL2367 TI functional safety category Functional Safety-Capable Rating Catalog Operating temperature range (°C) -40 to 125 Function Adjustable current limit, Current monitoring, Inrush current control, Overvoltage protection, Power good signal, Reverse current blocking, Reverse polarity protection, Short circuit protection, Thermal shutdown Quiescent current (Iq) (typ) (A) 0.0058 Quiescent current (Iq) (max) (A) 0.008
FET Internal Ron (typ) (mΩ) 31 Vin (min) (V) 4.5 Vin (max) (V) 60 Vabsmax_cont (V) 67 Current limit (min) (A) 0.6 Current limit (max) (A) 6 Overcurrent response Circuit breaker, Current limiting, Power limiting, current limiting Fault response Auto-retry, Latch-off Soft start Adjustable Overvoltage response Clamp, Cut-off Features Current monitoring, Fault output, Output power limiting, Power good signal, Reverse current blocking always, Reverse polarity protection UL recognition IEC62368, UL2367 TI functional safety category Functional Safety-Capable Rating Catalog Operating temperature range (°C) -40 to 125 Function Adjustable current limit, Current monitoring, Inrush current control, Overvoltage protection, Power good signal, Reverse current blocking, Reverse polarity protection, Short circuit protection, Thermal shutdown Quiescent current (Iq) (typ) (A) 0.0058 Quiescent current (Iq) (max) (A) 0.008
HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4 VQFN (RGE) 24 16 mm² 4 x 4
  • 4.5V to 60V operating voltage, 67V absolute maximum
  • Integrated 60V, 31mΩ RON hot-swap FET
  • Reverse polarity protection and reverse current blocking support with an external N-channel FET
  • 0.6A to 6A adjustable current limit (±7%)
  • Electrical fast transients (IEC61000-4-4) immunity and load protection during surge (IEC 61000-4-5) with Class-A system performance
  • Fast reverse current blocking (0.17µs)
  • Variants with adjustable output power limiting (±6%)
  • Adjustable UVLO, OVP cutoff, output slew rate control for inrush current limiting
  • Charges large and unknown capacitive loads through thermal regulation during device power up
  • Variants with 35V and 39V maximum overvoltage clamp
  • Power Good output (PGOOD)
  • Selectable overcurrent fault response options between auto-retry and latch-off (MODE)
  • Variants with 2 times pulse overcurrent support
  • Analog current monitor (IMON) output (±6%)
  • UL 2367 recognized
    • File No. E169910
    • RILIM ≥ 3kΩ
  • IEC 62368-1 certified
  • 4.5V to 60V operating voltage, 67V absolute maximum
  • Integrated 60V, 31mΩ RON hot-swap FET
  • Reverse polarity protection and reverse current blocking support with an external N-channel FET
  • 0.6A to 6A adjustable current limit (±7%)
  • Electrical fast transients (IEC61000-4-4) immunity and load protection during surge (IEC 61000-4-5) with Class-A system performance
  • Fast reverse current blocking (0.17µs)
  • Variants with adjustable output power limiting (±6%)
  • Adjustable UVLO, OVP cutoff, output slew rate control for inrush current limiting
  • Charges large and unknown capacitive loads through thermal regulation during device power up
  • Variants with 35V and 39V maximum overvoltage clamp
  • Power Good output (PGOOD)
  • Selectable overcurrent fault response options between auto-retry and latch-off (MODE)
  • Variants with 2 times pulse overcurrent support
  • Analog current monitor (IMON) output (±6%)
  • UL 2367 recognized
    • File No. E169910
    • RILIM ≥ 3kΩ
  • IEC 62368-1 certified

The TPS2663x devices are easy to use, positive 60V and 6A eFuse with a 31mΩ integrated FET. The device features a B-FET driver to control an external N-channel FET in the system designs that require protection from input reverse polarity faults and reverse current blocking. The device incorporates robust protection features that simplify system designs requiring protection during system tests like IEC61000-4-5 industrial surge tests. The device features an adjustable output power limiting (PLIM) functionality that simplifies the system design requiring compliance in accordance to the standards like IEC61010-1 and UL1310. Additional protection features include adjustable overcurrent protection, fast short-circuit protection, output slew rate control, overvoltage protection, and undervoltage lockout.

For system status monitoring and downstream load control, the device provides fault and a precise current monitor output. PGOOD can be used for enable and disable control of the downstream DC-DC converters. The MODE pin allows flexibility to configure the device between the two current-limiting fault responses (latch-off and auto-retry).

The TPS2663x devices are easy to use, positive 60V and 6A eFuse with a 31mΩ integrated FET. The device features a B-FET driver to control an external N-channel FET in the system designs that require protection from input reverse polarity faults and reverse current blocking. The device incorporates robust protection features that simplify system designs requiring protection during system tests like IEC61000-4-5 industrial surge tests. The device features an adjustable output power limiting (PLIM) functionality that simplifies the system design requiring compliance in accordance to the standards like IEC61010-1 and UL1310. Additional protection features include adjustable overcurrent protection, fast short-circuit protection, output slew rate control, overvoltage protection, and undervoltage lockout.

For system status monitoring and downstream load control, the device provides fault and a precise current monitor output. PGOOD can be used for enable and disable control of the downstream DC-DC converters. The MODE pin allows flexibility to configure the device between the two current-limiting fault responses (latch-off and auto-retry).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS1663 ACTIVE 4.5-V to 60-V, 31mΩ, 0.6-6A eFuse with output power limiting No reverse current blocking always and no reverse polarity protection.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 18
Type Title Date
* Data sheet TPS2663x 60V, 6A Power Limiting, Surge Protection Industrial eFuse datasheet (Rev. G) PDF | HTML 20 Jun 2024
Functional safety information TPS2663 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 18 Dec 2023
Product overview Scalable Battery Backup Subsystem With Adjustable Output (Rev. A) PDF | HTML 16 Oct 2023
Application note Reliable Startup with Large and Unknown Capacitive Loads (Rev. A) PDF | HTML 07 Feb 2022
Application note Simplifying EFT, Surge and Power-Fail Protection Circuits in PLC Systems (Rev. D) PDF | HTML 05 May 2021
Application note Parallel Operation of TPS2663 eFuses PDF | HTML 16 Nov 2020
Technical article eFuses in factory automation: all-in-one system power protection PDF | HTML 15 Sep 2020
Application brief Single Point Failure Protection for Motor Drives and PLC Systems 30 Jun 2020
Certificate TPSx663 UL Certificate of Compliance IEC 62368-1 10 Apr 2020
Certificate TPSx663 UL Certificate of Compliance UL 2367 10 Apr 2020
Functional safety information eFuse: Safety Certification and why it Matters 18 Mar 2020
E-book 11 Ways to Protect Your Power Path 03 Jul 2019
Application note Minimizing System Down-time with Smart eFuses 12 Jun 2019
Application note Backplane Power Protection in PLC Systems 11 Jun 2019
EVM User's guide TPS26630-33EVM Evaluation Module for TPS2663x (Rev. A) 21 Mar 2019
Application brief Advanced High-Side Switch With Dynamic Current Limit for IO-Link Master 07 Jan 2019
Application note Basics of eFuses (Rev. A) 05 Apr 2018
Application note Power Multiplexing Using Load Switches and eFuses (Rev. A) 20 Jun 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS2663-166EVM — Evaluation module for TPS26633 and TPS16630 eFuse in the PWP package

The TPS2663-166EVM allows reference circuit evaluation of TI's TPS26633 and TPS16630 eFuse. The TPS26633 and TPS16630 devices are 4.5V -60V, 6A eFuses with integrated 31mOhm FET.

User guide: PDF
Buy from a distributor
Evaluation board

TPS26630-33EVM — TPS2663x eFuse Evaluation Module

The TPS26630-33EVM allows reference circuit evaluation of TI's TPS2663x eFuse. The TPS2663X devices are 4.5V - 60V, 6A Industrial eFuse with integrated FET, programmable under voltage, over voltage, input reverse polarity, over current and inrush current protection features.

User guide: PDF
Buy from a distributor
Simulation model

TPS2663 PSpice Transient Model (Rev. A)

SLVMD03A.ZIP (317 KB) - PSpice Model
Calculation tool

SLVC765 TPS2663 Design Calculator

Supported products & hardware

Supported products & hardware

Products
eFuses & hot swap controllers
TPS1663 4.5-V to 60-V, 31mΩ, 0.6-6A eFuse with output power limiting TPS2663 4.5-V to 60-V, 31mΩ, 0.6-6A eFuse with output power limiting and surge protection
Calculation tool

TVS-RECOMMENDATION-CALC TVS diode recommendation tool

This tool suggests suitable TVS for given system parameters and abs max voltage rating of the device.
Supported products & hardware

Supported products & hardware

This design resource supports most products in these categories.

Check the product details page to verify support.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-010076 — Daisy-chained power and data over single pair Ethernet (T1) reference design

The TIDA-010076 shows the transfer of 220-W power and 100-Mbit/s data over SPE. Communication systems in daisy-chain topology need significantly less hardware and wiring than conventional systems in star-topology. When combined with single-pair Ethernet (SPE, 100BASE-T1) and power over data line, (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010009 — Compact, efficient, 24-V input auxiliary power supply reference design for servo drives

This reference design showcases a method to generate power supplies required in a servo or AC drive including the analog and digtal I/O interfaces, encoder supply, isolated transceivers and digital processing block. This design also implements protection against input reverse polarity, output (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 20 Ultra Librarian
VQFN (RGE) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos