TPS26630-33EVM

TPS2663x eFuse Evaluation Module

TPS26630-33EVM

Order now

Overview

The TPS26630-33EVM allows reference circuit evaluation of TI's TPS2663x eFuse. The TPS2663X devices are 4.5V - 60V, 6A Industrial eFuse with integrated FET, programmable under voltage, over voltage, input reverse polarity, over current and inrush current protection features.

Features
  • 4.5 to 60V operating voltage range
  • 0.6A to 6A current limit programmable using onboard jumpers
  • Reverse Input Polarity Protection up to -60V using external N-Channel MOSFET
  • Programmable output slew rate control, UVLO and OVP
  • Load protection from Surge and EFT (IEC61000-4-5 Level 1 and IEC61000-4-4 Level 3)
  • Output Power Limiting Scheme (PLIM)
eFuses & hot swap controllers
TPS2663 4.5-V to 60-V, 31mΩ, 0.6-6A eFuse with output power limiting and surge protection
Download View video with transcript Video

Order & start development

Evaluation board

TPS26630-33EVM — TPS2663x eFuse Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* EVM User's guide TPS26630-33EVM Evaluation Module for TPS2663x (Rev. A) 21 Mar 2019
Data sheet TPS2663x 60V, 6A Power Limiting, Surge Protection Industrial eFuse datasheet (Rev. G) PDF | HTML 20 Jun 2024
Certificate TPS26630-33EVM EU Declaration of Conformity (DoC) 05 Mar 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos