SLVSE94G September 2018 – June 2024 TPS2663
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The devices are designed to control the inrush current upon insertion of a card into a live backplane or other "hot" power source. This design limits the voltage sag on the backplane supply voltage and prevents unintended resets of the system power. The controlled start-up also helps to eliminate conductive and radiative interferences. An external capacitor connected from the dVdT pin to GND defines the slew rate of the output voltage at power on. The fastest output slew rate of 24 V/500 µs can be achieved by leaving dVdT pin floating. Use Equation 1 to calculate the inrush current.
where
Figure 8-1 illustrates inrush current control performance of the device during hot plug-In.
CdVdT = 100 nF | COUT = 1000 µF | RILIM = 4.02 kΩ |