SLVSH67 September 2024 TPS26750
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Recommended Capacitance lists the recommended board capacitances for the various supplies. The typical capacitance is the nominally rated capacitance that must be placed on the board as close to the pin as possible. The maximum capacitance must not be exceeded on pins for which it is specified. The minimum capacitance is minimum capacitance allowing for tolerances and voltage derating ensuring proper operation.