SLVSH67 September 2024 TPS26750
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TPS26750 detects when the voltage on the CC1 or CC2 pin is too high or there is reverse current into the PP5V pin and takes action to protect the system. The protective action is to disable PP_CABLE within tPP_CABLE_FSD and disable the USB PD transmitter.