SLVSH67 September 2024 TPS26750
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TPS26750 features two I2C interfaces that uses an I2C I/O driver like the one shown in Figure 7-16. This I/O consists of an open-drain output and an input comparator with de-glitching.