SLVSH67 September 2024 TPS26750
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Type-C Source (Rp pullup) | ||||||
VOC_3.3 | Unattached CCy open circuit voltage while Rp enabled, no load | VLDO_3V3 > 2.302 V, RCC = 47 kΩ | 1.85 | V | ||
VOC_5 | Attached CCy open circuit voltage while Rp enabled, no load | VPP5V > 3.802 V, RCC = 47 kΩ | 2.95 | V | ||
IRev | Unattached reverse current on CCy | VCCy = 5.5 V, VCCx = 0 V, VLDO_3V3_UVLO < VLDO_3V3 < 3.6 V, VPP5V = 3.8 V, measure current into CCy | 10 | µA | ||
VCCy = 5.5 V, VCCx = 0 V, VLDO_3V3_UVLO < VLDO_3V3 < 3.6 V, VPP5V = 0, TJ ≤ 85°C, measure current into CCy | 10 | |||||
IRpDef | Current source - USB Default | 0 < VCCy < 1.0 V, measure ICCy | 64 | 80 | 96 | µA |
IRp1.5 | Current source - 1.5 A | 4.75 V < VPP5V < 5.5 V, 0 < VCCy < 1.5 V, measure ICCy | 166 | 180 | 194 | µA |
IRp3.0 | Current source - 3.0 A | 4.75 V < VPP5V < 5.5 V, 0 < VCCy < 2.45 V, measure ICCy | 304 | 330 | 356 | µA |
Type-C Sink (Rd pulldown) | ||||||
VSNK1 | Open/Default detection threshold when Rd applied to CCy | rising | 0.2 | 0.24 | V | |
VSNK1 | Open/Default detection threshold when Rd applied to CCy | falling | 0.16 | 0.20 | V | |
Hysteresis | 0.04 | V | ||||
VSNK2 | Default/1.5-A detection threshold | falling | 0.62 | 0.68 | V | |
VSNK2 | Default/1.5-A detection threshold | rising | 0.63 | 0.66 | 0.69 | V |
Hysteresis | 0.01 | V | ||||
VSNK3 | 1.5-A/3.0-A detection threshold when Rd applied to CCy | falling | 1.17 | 1.25 | V | |
VSNK3 | 1.5-A/3.0-A detection threshold when Rd applied to CCy | rising | 1.22 | 1.3 | V | |
Hysteresis | 0.05 | V | ||||
RSNK | Rd pulldown resistance | 0.25 V ≤ VCCy ≤ 2.1 V, measure resistance on CCy | 4.6 | 5.6 | kΩ | |
RVCONN_DIS | VCONN discharge resistance | 0V ≤ VCCy ≤ 5.5 V, measure resistance on CCy | 4.0 | 6.12 | kΩ | |
VCLAMP | Dead battery Rd clamp | VVIN_3V3 = 0 V, 64 µA < ICCy < 96 µA | 0.25 | 1.32 | V | |
VVIN_3V3 = 0 V, 166 µA < ICCy < 194 µA | 0.65 | 1.32 | ||||
VVIN_3V3 = 0 V, 304 µA < ICCy < 356 µA | 1.20 | 2.18 | ||||
ROpen | Resistance from CCy to GND when configured as open | VVBUS = 0, VVIN_3V3 = 3.3 V, VCCy = 5 V, measure resistance on CCy | 500 | kΩ | ||
VVBUS = 5 V, VVIN_3V3 = 0, VCCy = 5 V, measure resistance on CCy | 500 | kΩ |