SLVSH67 September 2024 TPS26750
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TPS26750 has one I2C target interface ports: I2Ct. I2C port I2Ct is comprised of the I2Ct_SDA, I2Ct_SCL, and I2Ct_IRQ pins. This interface provide general status information about the TPS26750, as well as the ability to control the TPS26750 behavior, supporting communications to/from a connected device and/or cable supporting BMC USB-PD, and providing information about connections detected at the USB-C receptacle.
When the TPS26750 is in 'APP ' mode TI recommends to use standard mode or Fast mode (that is a clock speed no higher than 400 kHz). However, in the BOOT mode when a patch bundle is loaded Fast Mode Plus can be used (see fSCLS).
The TPS26750 has one I2C controller interface port. I2C is comprised of the I2C_SDA and I2C_SCL pins. This interface can be used to read from or write to external target devices.
During boot, the TPS26750 attempts to read patch and Application Configuration data from an external EEPROM with a 7-bit target address of 0x50. The EEPROM must be at least 36 kilo-bytes.
I2C BUS | TYPE | TYPICAL USAGE |
---|---|---|
I2Ct | Target | Optionally can be connected to an external MCU. Also used to load the patch and application configuration. |
I2Cc | Controller | Connect to a I2C EEPROM, Battery Charger. Use the LDO_3V3 pin as the pullup voltage. Multi-controller configuration is not supported. |