SLVSH67 September 2024 TPS26750
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The Unique Address Interface allows for complex interaction between an I2C controller and a single TPS26750. The I2C target sub-address is used to receive or respond to Host Interface protocol commands. Figure 7-21 and Figure 7-22 show the write and read protocol for the I2C target interface, and a key is included in Figure 7-23 to explain the terminology used. The key to the protocol diagrams is in the SMBus Specification and is repeated here in part.