SLVSH67 September 2024 TPS26750
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
IVIN_3V3,ActSrc | Current into VIN_3V3 | Active Source mode: VVBUS = 5.0 V, VVIN_3V3 = 3.3 V | 3 | mA | ||
IVIN_3V3,ActSnk | Current into VIN_3V3 | Active Sink mode: 22 V ≥ VVBUS ≥ 4.0 V, VVIN_3V3 = 3.3 V | 3 | 6 | mA | |
IVIN_3V3,IdlSrc | Current into VIN_3V3 | Idle Source mode: VVBUS = 5.0 V, VVIN_3V3 = 3.3 V | 1.0 | mA | ||
IVIN_3V3,IdlSnk | Current into VIN_3V3 | Idle Sink mode: 22 V ≥ VVBUS ≥ 4.0 V, VVIN_3V3 = 3.3 V | 1.0 | mA | ||
PMstbySnk | Power drawn into PP5V and VIN_3V3 in Modern Standby Sink Mode | CCm floating, VCCn = 0.4 V, VPP5V = 5 V, VVIN_3V3 = 3.3 V, VVBUS = 5.0 V, POWER_PATH_EN disabled, and TJ = 25°C | 4.1 | mW | ||
PMstbySrc | Power drawn into PP5V and VIN_3V3 in Modern Standby Source Mode | CCm floating, CCn tied to GND through 5.1 kΩ, VPP5V = 5 V, VVIN_3V3 = 3.3 V, IVBUS = 0, TJ = 25°C | 4.5 | mW | ||
IPP5V,Sleep | Current into PP5V | Sleep mode: VPA_VBUS = 0 V, VVIN_3V3 = 3.3 V | 2 | µA | ||
IVIN_3V3,Sleep | Current into VIN_3V3 | Sleep mode: VVBUS = 0 V, VVIN_3V3 = 3.3 V | 56 | µA |