SLVSH67 September 2024 TPS26750
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The overvoltage protection level is automatically configured based on the expected maximum VBUS voltage, which depends upon the USB PD contract. When the voltage on the VBUS pin of a port exceeds the configured value (VOVP4RCP) while PP_5V is enabled, then PP_5V is disabled within tPP_5V_ovp and the port enters into the Type-C ErrorRecovery state.