SLVSH67 September 2024 TPS26750
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The I2C controller must only use I2Ct_SCL/SDA for loading a patch bundle.
Once the boot process is complete, the port has a unique target address on the I2Ct_SCL/SDA bus as selected by the ADCINx pins.I2C ADDRESS INDEX (DECODED FROM ADCIN1 AND ADCIN2)(1) | TARGET ADDRESS | AVAILABLE DURING BOOT | |||||||
---|---|---|---|---|---|---|---|---|---|
BIT 7 | BIT 6 | BIT 5 | BIT 4 | BIT 3 | BIT 2 | BIT 1 | BIT 0 | ||
#1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | R/W | Yes |
#2 | 0 | 1 | 0 | 0 | 0 | 0 | 1 | R/W | Yes |
#3 | 0 | 1 | 0 | 0 | 0 | 1 | 0 | R/W | Yes |
#4 | 0 | 1 | 0 | 0 | 0 | 1 | 1 | R/W | Yes |