SLVSH67 September 2024 TPS26750
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TPS26750 works in conjunction with the TPD4S480 to provide the following functionality in USB-PD EPR:
The TPS26750 also provides an analog signal that is driven to 9V with a 10uA capable charge pump. This signal is buffered with 2 source followers to provide a level shifted signal to control an external power switch, as shown in the figure below.