SLVSH67 September 2024 TPS26750
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The internal circuitry is powered from 1.5V. The 1.5V LDO steps the voltage down from LDO_3V3 to 1.5V. The 1.5V LDO provides power to all internal low-voltage digital circuits which includes the digital core, and memory. The 1.5V LDO also provides power to all internal low-voltage analog circuits. Connect the recommended capacitance CLDO_1V5 (see Recommended Capacitance) from the LDO_1V5 pin to the GND pin.