SLVSBR5C December 2012 – June 2015 TPS27082L
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VINmax, VOUTmax |
VIN, VOUT pin maximum voltage with respect to GND pin | –0.1 | 8 | V | |
VON/OFF | ON/OFF control voltage | –0.3 | 8 | V | |
IQ1-ON | Max continuous drain current of Q1 | 3 | A | ||
Max pulsed drain current of Q1(2) | 9.5 | ||||
PD | Max power dissipation at TA = 25°C, TJ = 150°C(2) | 6 Pin-TSOT, RθJA =105°C/W | 1190 | mW | |
TA | Operating free-air ambient temperature | -40 | 125(4) | °C | |
TJ-max | Operating virtual junction temperature | 150 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | ±2000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | ±500 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN | Input Voltage Range | 1 | 8 | V |
TA | Operating free-air ambient temperature range | -40 | 85 | °C |
TJ | Junction Temperature | -40 | 105 | °C |
THERMAL METRIC(1) | TPS27082L | UNIT | |
---|---|---|---|
DDC (SOT) | |||
6 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 105 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 43 | °C/W |
RθJB | Junction-to-board thermal resistance | 17.8 | °C/W |
ψJT | Junction-to-top characterization parameter | 6.5 | °C/W |
ψJB | Junction-to-board characterization parameter | 16.2 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | — | °C/W |
PARAMETER | TEST CONDITIONS | TA =TJ = 25°C | FULL TEMP RANGE(1) | UNIT | ||||
---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | ||||
OFF CHARACTERISTICS | ||||||||
BVIN | VIN breakdown voltage | VON/OFF = 0 V, VGS(Q1) = 0 V, ID(Q1) = 250 µA |
–8 | –8 | V | |||
IFIN | VIN pin total forward leakage current(5) | VIN = 8 V, ON/OFF = 0 V, RL = 2.5 Ω |
0.15 | 30 | µA | |||
VIN = 5 V, ON/OFF = 0 V, RL = 2.5 Ω |
0.04 | 12 | ||||||
ON CHARACTERISTICS(2) | ||||||||
VT+
(VIH) |
Positive going ON/OFF threshold voltage(3) | VIN = 5.0 V, R1 = 125 kΩ(1), RL = 2.5 Ω |
1.0 | V | ||||
VIN = 5.0 V, R1 = 1 MΩ, RL = 2.5 Ω |
1.0 | |||||||
VT–
(VIL) |
Negative going ON/OFF threshold voltage(3) | VIN = 5.0 V, ID(Q1) < 175 µA, R1 =125 kΩ(1) |
400 | mV | ||||
VIN = 5.0 V, ID(Q1) < 175 µA, R1 = 1 MΩ |
270 | |||||||
∆VT
(VT+–VT–) |
ON/OFF input logic hysteresis(3) | VIN = 5.0 V, R1 = 125 kΩ(1) | 600 | mV | ||||
VIN = 5.0 V, R1 = 1 MΩ | 730 | |||||||
RQ1(ON) | Q1 Channel ON resistance(4) | VGSQ1 = –4.5V, ID = 3.0 A | 32 | 52 | 64 | mΩ | ||
VGS1Q1 = -3.0V, ID =2 .5 A | 44 | 66 | 84 | |||||
VGS1Q1 = -2.5V, ID = 2.5 A | 50 | 76 | 92 | |||||
VGSQ1 = -1.8V, ID = 2.0 A | 82 | 113 | 147 | |||||
VGSQ1 = -1.5V, ID = 1.0 A | 97 | 150 | 173 | |||||
VGSQ1 = -1.2V, ID = 0.50 A | 155 | 250 | 260 | |||||
RGNDON | R1/C1 pin to GND pin resistance when Q2 is ON | VON/OFF = 1.8 V | 12.5 | 14.2 | 14.5 | kΩ | ||
Q1 DRAIN-SOURCE DIODE PARAMETERS(1)(2)(6) | ||||||||
IFSD | Source-drain diode peak forward current | VFSD(Q1) = 0.8V, VON/OFF = 0 V | 1 | A | ||||
VFSD | Source-drain diode forward voltage | IFSD(Q1) = -0.6A, VON/OFF = 0 V | 1.0 | V |
BOARD | PACKAGE | RθJC | RθJA(2) | TA < 25°C | TA = 70°C | TA = 85°C | TA = 105°C | DERATING FACTOR ABOVE TA = 25°C |
---|---|---|---|---|---|---|---|---|
High-K (JEDEC 51-7) |
6-Pin TSOT (DDC) |
43°C/W | 105°C/W | 1190 mW | 760 mW | 619 mW | 428 mW | 9.55 mW/°C |