TPS27082L
8-V, 3-A, 44-mΩ load switch with adj. rise time and hysteresis
TPS27082L
- Low ON-Resistance, High Current PFET
- RON = 32 mΩ (Typical) at VGS = –4.5 V
- RON = 44 mΩ (Typical) at VGS = –3.0 V
- RON = 85 mΩ (Typical) at VGS = –1.8 V
- RON = 97 mΩ (Typical) at VGS = –1.5 V
- RON = 155 mΩ (Typical) at VGS = –1.2 V
- Configurable Turn-ON and Turn-OFF Slew Rate
- 10-µs Default Minimum Output Rise Time at VIN=5 V
- ConfigurableTurnon and Turnoff Slew Rate
- Supports a Wide Range of VIN 1.2 V Up to 8 V
- Excellent OFF Isolation Even Under Fast Input Transients
- 1.0V up to 8V NMOS Control Logic Interface With Configurable Hystersis
- Fully Protected Against ESD (All Pins)
- HBM 2000 V, CDM 500 V
- Very Low ON-state Quiescent Current (Down to 1.2 µA)
- Very Low OFF-state Leakage Current (Typical 100 nA)
- Available in 2.9 mm × 1.6 mm × 0.75 mm SOT-23 (DDC) Package
The TPS27082L IC is a high-side load switch that integrates a Power PFET and a control circuit in a tiny TSOT-23 package. TPS27082L requires very low ON-state quiescent current and offers very low OFF-state leakage thus optimizing system power efficiency.
TPS27082L ON/OFF logic interface features hysteresis, thus providing a robust logic interface even under very noisy operating conditions. TPS27082L ON/OFF interface supports direct interfacing to low voltage GPIOs down to 1 V. The TPS27082L level shifts ON/OFF logic signal to VIN levels without requiring an external level shifter.
TPS27082L features a novel OFF isolation circuit that prevents PMOS from turning ON in applications that may have fast transients, at the VIN pin when the load switch is in the OFF-state.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS27082L 1.2-V to 8-V, 3-A PFET Load Switch With Configurable Slew Rate, Fast Transient Isolation and Hysteretic Control datasheet (Rev. C) | PDF | HTML | 30 Jun 2015 |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location