SLVSE42B October 2017 – September 2019 TPS27S100
PRODUCTION DATA.
To keep the 2-A nominal current in the 0 to 4-V current-sense range, calculate the RIMON resistor using Equation 3. To achieve better current-sense accuracy, a 1% tolerance or better resistor is preferred.
To set the adjustable current limit value at 5-A, calculate RILIM using Equation 4.
TI recommends RSER = 10 kΩ for 5-V MCU, and Rpullup = 10 kΩ as the pull-up resistor.