SLVSE42B October 2017 – September 2019 TPS27S100
PRODUCTION DATA.
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM) (1) | IN, OUT, GND | ±5000 | V |
Human body model (HBM) (1) | Other pins | ±4000 | |||
Charged device model (CDM) | ±750 | ||||
V(ESD) | Electrostatic discharge | Contact/Air discharge, per IEC 61000-4-2 (2) | IN, OUT | ±16000 | V |
V(ESD) | Electrical fast transient, per IEC 61000-4-4 (2) | IN, OUT | ±4000 | V | |
V(ESD) | Surge protection with 42 Ω, per IEC 61000-4-5; 1.2/50 μs (2) | IN, OUT | ±1000 | V |