SLVSE42B October 2017 – September 2019 TPS27S100
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | ||||
---|---|---|---|---|---|---|
NAME | TPS27S100A PWP | TPS27S100B PWP | TPS27S100A RRK | TPS27S100B RRK | ||
DIAG_EN | 12 | 12 | 14 | 14 | I | Enable and disable pin for diagnostic functions. Connect to device GND if not used. |
EN | 3 | 3 | 3 | 3 | I | Enable control for channel activation. |
FLT | 14 | — | 16 | — | O | Open-drain diagnostic status output. Leave floating if not used. |
GND | 2 | 2 | 2 | 2 | — | Ground pin. |
ILIM | 13 | 13 | 15 | 15 | O | adjustable current-limit pin. Connect to device GND if external current limit is not used. |
IMON | — | 14 | — | 16 | O | Current-monitor output. Leave floating if not used. |
IN | 8, 9, 10 | 8, 9, 10 | 9, 10, 11, 12 | 9, 10, 11, 12 | I | Power supply. |
NC | 1, 4, 11 | 1, 4, 11 | 1, 4, 13 | 1, 4, 13 | — | No-connect pin; leave floating. |
OUT | 5, 6, 7 | 5, 6, 7 | 5, 6, 7, 8 | 5, 6, 7, 8 | O | Output, connected to load. |
Thermal pad | — | — | — | — | — | Thermal pad. Connect to device GND or leave floating. |