4 Revision History
Changes from A Revision (February 2018) to B Revision
- Added the QFN Package to the Features section Go
- Added Package QFN (16) and Body Size 4.00 mm × 3.5 mm to the Device Information tableGo
- Updated the Typical Application SchematicGo
- Added RRK Package to the Pin Out Drawing and Pin Functions tableGo
- Updated the SpecificationsAbsolute Maximum Ratings table Go
- Changed the Operation junction temperature range MAX from 150°C to 125°C in the SpecificationsRecommended Operating Conditions table Go
- Added RRK package to the Specifications Thermal Information tableGo
- Updated the Operating Current section in the SpecificationsElectrical Characteristics tableGo
Changes from * Revision (October 2017) to A Revision
- Added footnote 2 and 3 to the Electrical Characteristics tableGo
- Added reverse current protection information to the Reverse Current Protection sectionGo