SLVSGD3A december 2022 – june 2023 TPS281C30
PRODUCTION DATA
The TPS281C30 is designed to survive against IEC 61000-4-5 surge using external TVS clamps. The device is rated to 64 V ensuring that external TVS diodes can clamp below the rated maximum voltage of the TPS281C30x. Above 64 V, the device includes VDS clamps to help shunt current and ensure that the device survives the transient pulses. Depending on the class of the output, TI recommends that the system has a SMBJ36A or SMCJ36A between VS and module GND.