Home Power management Power switches High-side switches

TPS281C30

ACTIVE

60V-tolerant, 30mΩ 6A single-channel high-side switch

Product details

Number of channels 1 Operating voltage (max) (V) 36 Operating voltage (min) (V) 6 Ron (typ) (mΩ) 30 Imax (A) 6 Current limit (min) (A) 1 Current limit (max) (A) 10 Current limit type Adjustable Current limit accuracy +20/-20% Current sense accuracy +/-4% @ 1A FET Internal Features Adjustable current limit, Current monitoring, Inductive load compatibility, Inrush current control, Short circuit protection, Thermal shutdown Operating temperature range (°C) -40 to 125 Function Adjustable current limit, Current monitoring, Inductive load compatibility, Inrush current control, Short circuit protection, Thermal shutdown Rating Catalog
Number of channels 1 Operating voltage (max) (V) 36 Operating voltage (min) (V) 6 Ron (typ) (mΩ) 30 Imax (A) 6 Current limit (min) (A) 1 Current limit (max) (A) 10 Current limit type Adjustable Current limit accuracy +20/-20% Current sense accuracy +/-4% @ 1A FET Internal Features Adjustable current limit, Current monitoring, Inductive load compatibility, Inrush current control, Short circuit protection, Thermal shutdown Operating temperature range (°C) -40 to 125 Function Adjustable current limit, Current monitoring, Inductive load compatibility, Inrush current control, Short circuit protection, Thermal shutdown Rating Catalog
VQFN (RGW) 20 25 mm² 5 x 5
  • Wide operating voltage range: 6V to 36V
  • 64V DC tolerance when disabled
  • Low RON: 30mΩ typ, 55mΩ max
  • Improve system level reliability through adjustable current limiting
    • Version A, C: 1A to 5A (fixed 0.5A)
    • Version B, D, E: 2A to 10A (fixed 0.5A)
  • Accurate current sensing
    • ±4% at 1A in standard sense mode
    • ±12.5% at 6mA in high accuracy sense mode
  • Integrated inductive discharge clamp > 65V
  • Low standby current of < 1µA (standby mode only available in version A, B, C, D)
  • Low quiescent current (Iq) of < 1.5mA
  • Functional safety capable
  • Operating junction temperature: –40 to 125°C
  • Input control: 1.8V, 3.3V, and 5V logic compatible
  • Integrated fault sense voltage scaling for ADC protection
  • Open-load detection in off-state
  • Thermal shutdown and swing detection
  • 14-pin thermally-enhanced TSSOP package
  • 20-pin thermally-enhanced QFN package
  • Wide operating voltage range: 6V to 36V
  • 64V DC tolerance when disabled
  • Low RON: 30mΩ typ, 55mΩ max
  • Improve system level reliability through adjustable current limiting
    • Version A, C: 1A to 5A (fixed 0.5A)
    • Version B, D, E: 2A to 10A (fixed 0.5A)
  • Accurate current sensing
    • ±4% at 1A in standard sense mode
    • ±12.5% at 6mA in high accuracy sense mode
  • Integrated inductive discharge clamp > 65V
  • Low standby current of < 1µA (standby mode only available in version A, B, C, D)
  • Low quiescent current (Iq) of < 1.5mA
  • Functional safety capable
  • Operating junction temperature: –40 to 125°C
  • Input control: 1.8V, 3.3V, and 5V logic compatible
  • Integrated fault sense voltage scaling for ADC protection
  • Open-load detection in off-state
  • Thermal shutdown and swing detection
  • 14-pin thermally-enhanced TSSOP package
  • 20-pin thermally-enhanced QFN package

TPS281C30x is a single channel smart high-side switch designed to meet the requirements of industrial control systems. The low RON (30mΩ) minimizes device power dissipation, driving a wide range of output load current up to 6A DC and the 64V DC tolerance improves system robustness.

The device integrates protection features such as thermal shut down, output clamp, and current limit. These features improve system robustness during fault events such as short circuit. TPS281C30x implements an adjustable current limiting circuit that improves the reliability of the system by reducing inrush current when driving large capacitive loads and minimizing overload current. In order to drive high inrush current loads such as lamps or fast charging capacitive loads, TPS281C30x implements an inrush current time period with a higher level of allowed current. The device also provides an accurate load current sense that allows for improved load diagnostics such as overload and open-load detection enabling better predictive maintenance.

TPS281C30E provides enhanced Electrical Fast Transient (EFT) immunity, where the device will stay off with up to 2.5kV EFT pulse applied at VS or VOUT, 10nF output capacitor and 100pF coupling capacitor between the pulse generator and the output. The EFT level can be further increased if a larger output capacitor is used. The enhanced EFT immunity improves the system’s robustness against undesired coupling in the industrial systems.

TPS281C30x is available in a small 14-pin, 4.4mm × 5mm HTSSOP leaded package (version A, B, C, D) with 0.65mm pin pitch and 20-pin, 5mm × 5mm QFN with 0.65mm pin pitch (all versions) minimizing the PCB footprint.

TPS281C30x is a single channel smart high-side switch designed to meet the requirements of industrial control systems. The low RON (30mΩ) minimizes device power dissipation, driving a wide range of output load current up to 6A DC and the 64V DC tolerance improves system robustness.

The device integrates protection features such as thermal shut down, output clamp, and current limit. These features improve system robustness during fault events such as short circuit. TPS281C30x implements an adjustable current limiting circuit that improves the reliability of the system by reducing inrush current when driving large capacitive loads and minimizing overload current. In order to drive high inrush current loads such as lamps or fast charging capacitive loads, TPS281C30x implements an inrush current time period with a higher level of allowed current. The device also provides an accurate load current sense that allows for improved load diagnostics such as overload and open-load detection enabling better predictive maintenance.

TPS281C30E provides enhanced Electrical Fast Transient (EFT) immunity, where the device will stay off with up to 2.5kV EFT pulse applied at VS or VOUT, 10nF output capacitor and 100pF coupling capacitor between the pulse generator and the output. The EFT level can be further increased if a larger output capacitor is used. The enhanced EFT immunity improves the system’s robustness against undesired coupling in the industrial systems.

TPS281C30x is available in a small 14-pin, 4.4mm × 5mm HTSSOP leaded package (version A, B, C, D) with 0.65mm pin pitch and 20-pin, 5mm × 5mm QFN with 0.65mm pin pitch (all versions) minimizing the PCB footprint.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS1HTC30-Q1 ACTIVE Automotive, 60-V, 6-A, 30-mΩ, one-channel smart high-side switch with adjustable current limit Automotive high-side switch suitable for 24-V automotive battery systems
TPS27S100 ACTIVE 40-V, 80-mΩ, 4-A, 1-ch, Industrial high-side switch with adjustable current limit Offers smaller voltage range and current

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPS281C30x 60V Tolerant, 30mΩ, Single-Channel Smart High-Side Switch datasheet (Rev. B) PDF | HTML 30 Aug 2024
EVM User's guide TPS281C30 Evaluation Module (Rev. A) PDF | HTML 07 Dec 2022
Certificate TPS281C30EVM EU RoHS Declaration of Conformity (DoC) 07 Jun 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS281C30EVM — TPS281C30 evaluation module for 60-V, 30-mΩ, 6-A single-channel high-side switch

The TPS281C30EVM is a hardware evaluation module (EVM) used to enable hardware engineers to evaluate the full performance and functionality of the TPS281C30 industrial high-side switch.

User guide: PDF | HTML
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VQFN (RGW) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos