SLVSGD3A december 2022 – june 2023 TPS281C30
PRODUCTION DATA
The TPS281C30 device is designed to operate in a 24-V industrial system. The allowed supply voltage range (VS pin) is 6 V to 36 V as measured at the VS pin with respect to the GND pin of the device. In this range the device meets full parametric specifications as listed in the Electrical Characteristics table. The device is also designed to withstand voltage transients beyond this range such as SELV supply failures.
It is recommended to place a 0.1uF capacitor at the Vs supply input to stabilize the input supply and filter out low frequency noise. The power supply must be able to withstand all transient load current steps. In cases where the power supply is slow to respond to a large transient current or large load current step, additional bulk capacitance can be required on the input.
VS Input Supply Voltage Range | Description |
---|---|
6 V to 36 V | Nominal supply voltage, all parametric specifications apply. The device is completely short-circuit protected. |
36 V > VS > VS, OVPR | Device is fully functional and protected but timing parametrics can deviate from specifications. |
VS > Vs, OVPR | SELV Supply Voltage. Device disables itself and tolerates up to 64 V at the input for extended period of time. |